ComfortAlert™

Copeland

ComfortAlert™

Copeland

Comfort Alert diagnostics give homeowners peace-of-mind because they know that their system is being monitored. This innovative diagnostic module monitors and analyzes data from the Copeland Scroll™ compressor so you’re able to more accurately and quickly pinpoint the root cause of the problem. By combining the Copeland Scroll compressor with Comfort Alert diagnostics you can strengthen your reputation for reliability.

Specifications

Compatible Compressors
Scroll Fixed Capacity (K5, K6) and UltraTech (2, 3) Single Phase
Application
AC – 2 Wire (543-0010-01, 943-0010-01), HP – 3 Wire (543-0012-00, 943-0012-00)
Input Voltage
24VAC Single Phase
Communication Capability
TL (Serial)
Compatible Software
Faultfinder App, Faultfinder PC (Can be found in "Download Softward" below)
Dimensions
See AE Bulletin

Features

  • Improved diagnostic accuracy up to 60%
  • High/low system charge indication
  • Reduced callbacks
  • Faster service
  • Customer peace-of-mind
  • Easy installation

Documents & Drawings

Training & Services