Copeland Scroll™ K5 Compressor for Refrigeration

Copeland

Copeland Scroll™ K5 Compressor for Refrigeration

Copeland

The K5 ranges from 7.5-15 HP for Supermarket, walk-in, and industrial applications. Approval for low, medium, and high temperature applications, as well as the highest energy efficiency available make it a very versatile and cost-effective solution.

Specifications

Refrigerant
R-404A , R-407A , R-407C , R-134a
Capacity (Btu/hr)
47,200 - 115,000
Dimensions (in.) (length, width, height)
14.3 x 12.3 x 21.2
Application
All
Voltage
380
Frequency (Hz)
60
Phase
3
EER
5.9 - 7.3

Features

  • CoreSense™ Diagnostics
  • Variable volume ratio adjusts scroll compression ratio, improved low condensing performance
  • Vapor Injection increases system capacity by 50% and efficiency by 20% on average at low temp

Documents & Drawings

Training & Services