Copeland Scroll™ ZFKV Compressor

Copeland

Copeland Scroll™ ZFKV Compressor

Copeland

The ZFKV is a 4-15 HP low temperature optimized compressor designed for EVI performance gains, improved system capacity and efficiency, and digital modulation.

Specifications

Refrigerant
R-22 , R-404A , R-407A , R-407C , R-407F , R-448A , R-449A , R-452A , R-507
Capacity (Btu/hr)
8,140 - 94,000
Dimensions (in.) (length, width, height)
10.12 x 9.67 x 17.23
Application
Low Temp
Voltage
200 , 220 , 230 , 380 , 420 , 460 , 575
Frequency (Hz)
50 , 60
Phase
3
EER
4.3 - 9.5

Features

  • Enhanced Vapor Injection
  • Improved system capacity (~50%) and efficiency (~20%)
  • Digital modulation available from 10-100%

Documents & Drawings

Training & Services