CoreSense™ Communications

Copeland

CoreSense™ Communications

Copeland

Communication, protection and diagnostics onboard. Introducing the industry’s first ever Copeland Scroll™ compressors with CoreSense™ Communications onboard. With this added feature, Copeland Scroll compressors can stream real-time diagnostics information on the compressor's operation to the system controller. By using the compressor as a sensor, valuable data from inside the system can be accessed and monitored in real time by the controller, improving performance and reliability – even proactively shutting down the compressor to prevent a catastrophic failure.

Specifications

Compatible Compressors
On-board Copeland Scroll compressors for commercial applications
Application
AC, HP 20-40, 11.1 EER @ ARI
Communication Capability
Modbus – Current, BACnet – Future
Dimensions
See AE Bulletin

Features

  • Diagnostics and protection
  • Missing Phase
  • Reverse Phase
  • Short cycling protection
  • Motor temperature protection
  • Fault history

Documents & Drawings