CoreSense™ Diagnostics Two Step

Copeland

CoreSense™ Diagnostics Two Step

Copeland

CoreSense Diagnostics for two-step Copeland Scroll UltraTech™ compressors is a breakthrough innovation to assist contractors in troubleshooting residential air conditioning system problems. By using the compressor as a sensor, CoreSense Diagnostics gives technicians insight into the system through the compressor, providing valuable information to help diagnose problems quickly and accurately, reducing costly callbacks.

Specifications

Compatible Compressors
UltraTech (2, 3) Single Phase
Application
AC, HP, 2-Stage Systems (571-0072-00)
Input Voltage
24VAC Single Phase
Communication Capability
TL (Serial)
Compatible Software
Faultfinder App, Faultfinder PC (Can be found in "Download Softward" below)
Dimensions
See AE Bulletin

Features

  • Active protection
  • Increased reliability
  • Advanced algorithms and capabilities such as fault history and LED indicators
  • Solenoid control for the Copeland Scroll UltraTech compressor

Documents & Drawings