Copeland Scroll™ Digital Compressor

Copeland

Copeland Scroll™ Digital Compressor

Copeland

The Copeland Scroll Digital compressor increases HVAC system efficiency and provides more energy savings by precisely matching compressor output to your heating or cooling needs. Because capacity modulation between 10% and 100% can be achieved using one compressor, Copeland Scroll Digital is perfect for buildings or rooms which experience widely varying loads or where tight temperature and humidity control are needed. Copeland Scroll Digital compressors are available from 3–15 HP and can be applied in configurations using multiple compressors offering capacity ranges from 10–30 HP.

Specifications

Refrigerant
R-410a, R-407c
Cooling Efficiency
10.2 – 11.1 EER (60Hz) @ ARI
Horsepower
3-15 HP
Capacity Range
10%-100%

Features

  • Precise, infinite capacity modulation from 10%–100%
  • Simple, variable modulation, for temperature control within 0.5°F
  • Lower operating cost
  • Reduced power consumption — up to 30% more efficient than using hot-gas bypass
  • Longer cycle times to reduce wear and improve humidity control
  • Available for commercial air-conditioning and refrigeration applications
  • Available in configurations from 3-30HP

Documents & Drawings

Training & Services