Copeland Scroll™ Digital Controller

Copeland

Copeland Scroll™ Digital Controller

Copeland

The Copeland Scroll Digital compressor controller is the electronics interface between the Copeland Scroll Digital compressor or the Copeland Discus Digital compressor and the system controller. The Copeland Scroll Digital compressor controller is designed only for single phase Copeland Scroll Digital compressors and three-phase Copeland Scroll Digital and Discus Digital compressors. This compressor controller modulates the compressor based on an input from the OEM's system controller which measures temperature, pressure or humidity to calculate the needed compressor capacity and communicates that capacity to the compressor controller via an analog signal.

Specifications

Compatible Compressors
Digital
Application
AC, HP (543-0024-01, 943-0024-01)
Input Voltage
24VAC
Communication Capability
None
Dimensions
See AE Bulletin

Features

  • Fast Implementation
  • Diagnostic Capability Reduces Downtime
  • Compressor Protection Capability

Documents & Drawings