Copeland Scroll Two-Stage

Copeland

Copeland Scroll Two-Stage

Copeland

The Copeland Scroll Two-Stage compressor is typically used on split and packaged systems under 5 HP. The compressor runs at either 65% or 100% capacity, depending on cooling/heating demand. When partial load is needed, bypass ports inside the compression chamber open which partially unloads the compressor.

Specifications

Refrigerant
R-410A
Part Load Efficiency
19.2-20.25 @ 50/100
Full Load Efficiency
15.0 – 15.85 @ 50/115
Capacity Range
20-60K
Dimensions
20-31K: 9.56 X 9.56 X 14.94 -15.27 in.
35-60K: 9.56 X 9.56 X 16.94 – 17.35 in.

Features

  • Enhanced humidity and temperature control for 15-16 SEER market
  • Up to 5.5 percent increase in efficiency
  • Leverages 15 design improvements of the Copeland Scroll ZPK5 platform
  • Optimized for comfort and energy savings
  • Significant reduction in VA load
  • Improved sound

Documents & Drawings

Training & Services