Variable Speed Drive

Copeland

Variable Speed Drive

Copeland

This drive converts AC to DC power, sends it to the compressor BPM motor, and dynamically adjusts speed as well as manages compressor operation to ensure efficiency and protection from adverse circumstances such as lightening strikes, etc. to ensure efficiency and protectionfrom adverse circumstances such aslightning strikes, etc.

Specifications

Compatible Compressors
Single And Three Phase, Variable Speed 2-6 HP Compressors
Compatible Software
CoreSense Technology
Dimensions
See AE Bulletin

Features

  • LED Status Display For Simplified Diagnostics
  • Output Power Connections
  • Common Mounting Across Platform
  • Active Power Factor Correction For Optimal Power Quality
  • Easy Access Input Power Connections

Documents & Drawings