Variable Speed Drives

Copeland

Variable Speed Drives

Copeland

Emerson’s unique motor control algorithms combined with the latest microprocessor technology ensure that CSD100 drives offer the highest efficiency and reliability for controlling energy saving permanent magnet motors. With over 30 patents pending, CSD100 drives are a global achievement combining Emerson’s worldwide Engineering & Design resources and product testing processes.

Specifications

Compatible Compressors
Variable Speed 7.5-15 HP Compressors
Communication Capability
Slot For Smartcard/ SD Card And RS485 Modbus
Compatible Software
CoreSense Technology
Dimensions
See AE Bulletin

Features

  • Designed to deliver optimum efficiency and reliability while reducing design time
  • Built in CoresenseTM compressor protections
  • Frequency avoidance to eliminate speeds that create resonance
  • Reduced design time and cost

Documents & Drawings

Training & Services