Copeland Scroll™ Variable Speed for Residential Solutions

Copeland

Copeland Scroll™ Variable Speed for Residential Solutions

Copeland

Emerson’s Copeland Scroll variable speed compressors are designed and engineered to deliver maximum cooling and heating efficiency when you need it most. With Copeland Scroll variable speed compressors, homeowners are able to save up to 40% on annual energy costs. Our latest 2nd generation variable speed compressor technology enables system manufacturers and homeowners to achieve superior system performance.

Specifications

Refrigerant
R-410A
Cooling Efficiency
Capable of achieving 25+ SEER (Seasonal Energy Efficiency Ratio)
Heating Efficiency
Capable of achieving 13+ HSPF (Heating Seasonal Performance Factor)
Capacity Range
900 – 7000 RPM 2-6 ton Nominal, depending upon speed and condition.

Features

  • Optimized scroll elements for variable speed performance
  • Brushless Permanent Magnet (BPM) motor technology for maximum efficiency
  • Enhanced light-load efficiency: Turndown to 20% capacity enables better light load efficiency and dehumidification
  • Coresense™ Diagnostics integrated into drive for optimal performance
  • Control features including soft start, controlled shutdown, speed control and power interrupt capacity
  • Protection features include overload/over current fold back, compressor envelope protection, input under/over voltage, high pressure cutout and over temperature protection.
  • Stator heating capability
  • Drives available with finned heat sink for air-cooled applications and flat plate heat sink for refrigerant-cooled applications

Documents & Drawings

Training & Services