Copeland Scroll™ ZPK5 Compressor for Commercial Applications

Copeland

Copeland Scroll™ ZPK5 Compressor for Commercial Applications

Copeland

The Copeland Scroll ZPK5 compressor is built upon more than 25 years of scroll development expertise.

Specifications

Refrigerant
R-410A
Cooling Efficiency
20.0 -21.4 EER
Capacity Range
14-61K
Dimensions
14-31K – 9.56 X 9.56 X 15.27 in
31 -61K – 9.56 X 9.56 X 15.27-17.36 in

Features

  • Optimized scrolls, seal designs, and motors for up to 6% higher efficiency
  • Redesigned shell for quieter operation and shutdown
  • Enhanced temperature protection, pressure protection, and larger shaft bearing system for enhanced reliability
  • Standardized parts and configuration for improved manufacturing quality and reliability

Documents & Drawings