Copeland Scroll™ ZPK5 Compressor for Residential Applications

Copeland

Copeland Scroll™ ZPK5 Compressor for Residential Applications

Copeland

The Copeland Scroll ZPK5 compressor has been built upon the proven Copeland Scroll platform and over 25 years of scroll technology development.

Specifications

Refrigerant
R-410A
Cooling Efficiency
20.0 -21.4 EER
Capacity Range
14-61K
Dimensions
14-31K: 9.56 X 9.56 X 15.27 in.
31 -61K: 9.56 X 9.56 X 15.27-17.36 in.

Features

  • Optimized scrolls, seal designs and motors for up to 6% higher
  • New quiet shutdown and redesigned shell for quieter operation
  • Enhanced temperature protection, pressure protection, and larger shaft bearing system for enhanced reliability
  • Standardized parts and configurations for improved manufacturing quality and reliability

Documents & Drawings