Copeland Scroll™ ZPK6 Compressor for Residential Applications

Copeland
Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=17535;placement=carousel-overlay;view=default;environment=site%3AEmerson%2520Electric;pageId=copeland-zpk6-compressor-for-residential-applications: 400 Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;categoryId=12038;productId=17535;view=asAssets;environment=site%3AEmerson%2520Electric;parameter=orientation%253Dsquare%252Ctypes%253Dall;pageId=copeland-zpk6-compressor-for-residential-applications: 400

Copeland Scroll™ ZPK6 Compressor for Residential Applications

Copeland

The Copeland Scroll ZPK6 fixed capacity compressor for residential applications supports the higher performance required to meet 2015 residential minimum efficiency standards. It is built upon the robust ZPK5 platform which ensures excellent reliability and quality that is proven by over 100 million compressors sold to date.

Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=17535;placement=certification-badges;view=default;environment=site%3AEmerson%2520Electric;pageId=copeland-zpk6-compressor-for-residential-applications: 400
Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=17535;placement=utility-belt;view=default;environment=site%3AEmerson%2520Electric;pageId=copeland-zpk6-compressor-for-residential-applications: 400 Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;categoryId=12038;productId=17535;view=downloadAssetAsJson;environment=site%3AEmerson%2520Electric;pageId=copeland-zpk6-compressor-for-residential-applications: 400

Specifications

Refrigerant
R-410A
Cooling Efficiency
21.0 – 21.8 EER @ 50/100
Capacity Range
10-54K
Dimensions
14-21K: 9.57 X 9.57 X 14.94 in.
22-31K: 9.56 X 9.56 X 15.27 in.
34 -54K: 9.56 X 9.56 X 15.27-17.36 in.

Features

  • Complete line of 1.5-5 ton compressors for residential and commercial applications
  • 2-5% efficiency improvement
  • Preferred compressor to meet energy efficiency requirements
  • Better sound quality
  • Improved R-410A compressor
  • Introduces our smallest 1 ton scroll

Documents & Drawings