Daniel Series 1500 Liquid Turbine Meters

Daniel

Daniel Series 1500 Liquid Turbine Meters

Daniel

Ideal for a variety of crude oil and refined product applications, Daniel™ Series 1500 Liquid Turbine Meters are the volumetric flow measurement instruments of choice for petroleum manufacturers and distributors worldwide. A unique stainless steel internal assembly maximizes volume throughput and minimizes pressure drop, enabling high flow rates over an extended flow range. Rugged, next-generation electronics integrate two pickoff coils and a highly durable dual-channel preamplifier to guarantee total pulse integrity, virtually eliminating the possibility of missing or double-counted pulses. Improve functionality by pairing the meter with the backlit Daniel DRT-899 Rate/Totalizer to streamline access to critical flow data.

Specifications

Line Sizes
DN25 to DN600 (1-in to 24-in)
Fluid Type
Liquid
Linearity (standard)
1-in to 2.5-in: ±0.25%; 3-in to 24-in: ±0.15%
Repeatability
±0.02%
Process Temperature Range (standard)
  • Carbon Steel: -29°C to +60°C (-20°F to +140°F)
  • Stainless Steel: -40°C to +60°C (-40°F to +140°F)
Operating Pressure Range
PN20 to PN420 (ANSI 150 to 2500)
Materials
Carbon steel and stainless steel
Electronics
2 pickoff coils and Dual-Channel Preamplifier (standard); additonal Preamplifier models available to meet application requirements

Features

  • Achieve higher flow rates and an extended flow range with unique stainless steel internal assembly
  • Improve fiscal measurement accuracy with a pulse output linear with flow rate and 10:1 rangeability (turndown)
  • Maximize accountability with high-frequency pulse resolution that enables measurement of minute increments
  • Improve electronics performance with superior combination of dual-channel preamplifier and two pickoff coils
  • Eliminate missing or double-counted pulses by achieving total pulse integrity with standard second pickoff coil
  • Streamline local access to critical flow data with the Daniel DRT-899 Rate/Totalizer that features a backlit display
  • Simplify maintenance with new threaded lid that allows easy access to preamplifier and pickoff coil(s)
  • Easily upgrade UMB-equipped meters to the new LME housing that features potted electronics to improve durability

Documents & Drawings