Daniel JuniorSonic 3411 One-Path Gas Ultrasonic Flow Meter

Daniel

Daniel JuniorSonic 3411 One-Path Gas Ultrasonic Flow Meter

Daniel

Cost-effective and reliable, the field-proven Daniel™ JuniorSonic™ 3411 One-Path Gas Ultrasonic Flow Meter offers a single-bounce path design for accurate, stable performance during allocation and other non-fiscal measurement applications. This next-generation design features ultra-fast 3410 Series Electronics that generate a wealth of predictive diagnostics in real time. MeterLink™ Software displays the diagnostics in an intuitive user interface that enables operators to expedite detection of flow disturbances to enhance measurement reliability while reducing maintenance time and costs.

Features

  • Improve check metering practices with cost-effective, single-path meter
  • Virtually eliminate incremental pressure drop and reduce energy costs with the meter’s full-bore design
  • Improve maintenance practices and lower costs with no internal moving parts
  • Detect flow disturbances in real time with ultra-fast Daniel 3410 Series Electronics to minimize uncertainty
  • Monitor flow analysis and receive an intuitive view of meter health with integrated Daniel MeterLink Software
  • Enhance performance in harsh conditions long term with rugged Daniel T-21 Transducers
  • Field-replaceable transformer module simplifies maintenance and maximizes uptime
  • Reduce manual errors with automatic calculations of AGA 8 Compressibility and AGA 10 Speed of Sound
  • Lower capital costs with rangeability of >100:1 for fewer meter runs and smaller line sizes

Specifications

Line Sizes
DN100 to DN900 (4-in to 36-in)
Fluid Type
Gas
Accuracy
±0.2% of reading with calibration (±1.5% of actual flow volume without calibration)
Repeatability
±0.1% of reading for 5 to 100 fps (1.5 to 30.5 m/s)
Velocity
Rated up to 100 fps (30 m/s) with over-range performance exceeding 125 fps (38 m/s) on some sizes
Operating Temperature Range
  • Transducers: -20°C to +100°C (-4°F to +212°F)
  • Electronics: -40°C to +60°C (-40°F to +140°F)
Operating Pressure Range
1,034 to 27,579 kPa (150 to 4,000 psig)
Materials
Carbon steel and stainless steel

Documents & Drawings

Training & Services