Daniel 3417 4+4 Dual-Configuration Gas Ultrasonic Flow Meter

Daniel

Daniel 3417 4+4 Dual-Configuration Gas Ultrasonic Flow Meter

Daniel

Achieve the ultimate in fiscal measurement verification and validation with the fully-redundant Daniel™ 3417 4+4 Ultrasonic Flow Meter that delivers the power of two field-proven Daniel four-path, British Gas-design ultrasonic meters (certified to OIML R137 1&:2 Accuracy Class 0.5) in a single body. This advanced meter generates two independent measurements on one meter run for superior measurement accuracy, reliability and uptime. Innovative MeterLink™ Software provides immediate access to a wealth of predictive diagnostics generated by the meter's ultra-fast 3410 Series Electronics for real-time detection of flow disturbances to reduce measurement uncertainty and simplify maintenance.

Specifications

Line Sizes
DN200 to DN1050 (8-in to 42-in) with British Gas (BG) orientation
Fluid Type
Gas
Accuracy
±0.05% of reading relative over entire flow calibration range
Repeatability
±0.05% of reading for 5 to 100 fps (1.5 to 30.5 m/s)
Velocity
Rated up to 100 fps (30 m/s) with over-range performance exceeding 125 fps (38 m/s) on some sizes
Operating Temperature Range
  • T-21 Transducers: -20°C to +100°C (-4°F to +212°F)
  • T-22 Transducers: -50°C to +100°C (-58°F to +212°F)
Operating Pressure Range
  • T-21/T-22 Transducers: 689 to 27,579 kPa (100 to 4,000 psig)
  • T-21/T-22 Transducers: 345 kPa (50 psig) minimum operating pressure available with reduced Qmax (see product datasheet)
Materials
Carbon steel and stainless steel

Features

  • Minimize LAUF product with dual 4-path meters certified to OIML R137 1&2 Accuracy Class 0.5
  • Expedite flow disturbance detection with patented transducer synchronization that prevents interference and noise
  • Reduce measurement uncertainty with process alerts for wall buildup, liquids, blockage and deviating gas quality
  • Speed issue resolution with 3D view of the flow profile that indicates swirl, crossflow, asymmetry and turbulence
  • Reduce manual errors with automatic calculations of AGA 8 Compressibility and AGA 10 Speed of Sound
  • Simplify installation with two meters in one body; no need for an additional meter run or intermediate flanges
  • Streamline maintenance, extend calibration cycles and cut costs by easily tracking meter performance to baseline
  • Increase I/O with new Type 4 CPU Module with up to six frequency or digital outputs

Documents & Drawings

Training & Services