Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=17636;view=metadata;environment=site%3AEmerson%2520Electric;externalRef=cm-metadata;parameter=%2527Daniel%2B3810%2BSeries%2BElectronics%2Bfor%2BLiquid%2BUltrasonic%2BFlow%2BMeters%2B%257C%2BEMR%2527%252C%2527%2527%252C%2527Daniel%2B3810%2BSeries%2BElectronics%2B%257C%2B3810%2BSeries%2B%257C%2BDaniel%2B3804%2BElectronics%2B%257C%2BDiagnostics%2B%257C%2BLiquid%2BUltrasonic%2BFlow%2BMeasurement%2B%257C%2BLiquid%2BUltrasonic%2BFlow%2BMeter%2B%257C%2BUpgrade%2B%257C%2BTransmitter%2B%257C%2BUltrasonic%2BDaniel%2527;pageId=daniel-3810-electronics: 400 Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=17636;view=externalHead;environment=site%3AEmerson%2520Electric;pageId=daniel-3810-electronics: 400
Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=17636;view=asBreadcrumb;environment=site%3AEmerson%2520Electric;parameter=Daniel%2B3810%2BSeries%2BElectronics%2Bfor%2BLiquid%2BUltrasonic%2BFlow%2BMeters;pageId=daniel-3810-electronics: 400

Daniel 3810 Series Electronics for Liquid Ultrasonic Flow Meters

Daniel
Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=17636;placement=carousel-overlay;view=default;environment=site%3AEmerson%2520Electric;pageId=daniel-3810-electronics: 400 Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;categoryId=10611;productId=17636;view=asAssets;environment=site%3AEmerson%2520Electric;parameter=orientation%253Dsquare%252Ctypes%253Dall;pageId=daniel-3810-electronics: 400

Daniel 3810 Series Electronics for Liquid Ultrasonic Flow Meters

Daniel

Compatible with all Daniel™ 3810 Series Liquid Ultrasonic Flow Meters, next-generation Daniel 3810 Series Electronics provide superior low-flow accuracy and linearity throughout the calibrated flow range for reliable, long-term performance. This powerful electronics platform reduces measurement uncertainty by rapidly processing ultrasonic flow data to ensure changing flow dynamics are communicated in a matter of seconds. In addition, the streamlined electronics design has fewer parts to simplify installation and reduce overall maintenance time and costs.

Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=17636;placement=certification-badges;view=default;environment=site%3AEmerson%2520Electric;pageId=daniel-3810-electronics: 400
Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=17636;placement=utility-belt;view=default;environment=site%3AEmerson%2520Electric;pageId=daniel-3810-electronics: 400 Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;categoryId=10611;productId=17636;view=downloadAssetAsJson;environment=site%3AEmerson%2520Electric;pageId=daniel-3810-electronics: 400

Features

  • Communicate changing flow dynamics in real-time by rapidly processing critical flow data
  • Improve productivity with quick local access to 10 scrolling variables on an optional LED display
  • Enable enterprise-wide communication and integration with true Base100T Ethernet connectivity
  • Expedite auditing and dispute resolution with extensive hourly and daily archive logs
  • Monitor flow analysis and receive an intuitive view of meter health with integrated Daniel MeterLink Software
  • Reduce time and cost with individually replaceable CPU, input/output (I/O), intrinsic safety and power supply boards
  • Maximize uptime with superior transient (lightning) protection
  • Allow addition of I/O, serial communications and more while meter is in operation to simplify upgrades

Specifications

Power
  • 10.4 VDC to 36 VDC
  • 8 watts typical; 15 watts maximum
Operating Temperature Range
-40 deg;C to +60 deg;C (-40 deg;F to +140 deg;F)
Operating Relative Humidity
Up to 95% non-condensing
Storage Temperature
-40 deg;C to +85 deg;C (-40 deg;F to +185 deg;F)
Mount Options
  • Integral mount (standard)
  • Remote mount (optional) with 4.6 m (15 ft) cable; required for process temperature above +60 deg;C (+140 deg;F)
Materials
Aluminum and stainless steel

Documents & Drawings

Training & Services

Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;categoryId=10611;productId=17636;environment=site%3AEmerson%2520Electric;parameter=pdpAdditionalContent%253Dtrue;pageId=daniel-3810-electronics: 400