Daniel Profiler Flow Conditioner

Daniel

Daniel Profiler Flow Conditioner

Daniel

The highly effective Daniel™ Profiler Flow Conditioner is installed upstream of a flow meter to virtually eliminate the costly effects of swirl, turbulence and other flow disturbances caused by pipeline obstructions, installation effects and/or valves. This economical device significantly minimizes measurement uncertainty by straightening and smoothing the flow to ensure a fully developed flow profile is produced prior to the point of measurement. The flange-mounted conditioner is available in a wide range of sizes and provides equally impressive results on both gas and liquids with no upper limit on the Reynolds number.

Specifications

Line Sizes
2-in to 36-in (DN100 to DN900); larger sizes available upon request
Fluid Types
Natural gas, methane, air, light hydrocarbons, crude oil, water
Performance
In accordance with AGA 3/API 14.3
Maximum Pressure Rating
ANSI 1500
Flange Types
Raised face and ring type joint
Wetted Material
Stainless steel (304, 316 and duplex)

Features

  • Improve measurement accuracy by ensuring a fully developed flow profile is produced prior to the measurement point
  • Eliminate the effects of flow disturbances caused by pipeline obstructions, installation effects and/or valves
  • Achieve impressive results in either gas or liquid applications with no upper limit on the Reynolds number
  • Save time by field retrofitting meter runs when possible
  • Reduce costs of new or existing installations with easy-to-install flange mounting
  • Choose from a wide range of sizes to accommodate specific installation requirements

Documents & Drawings

Training & Services