Daniel Series 600 Liquid Control Valves for Aircraft Refueling

Daniel

Daniel Series 600 Liquid Control Valves for Aircraft Refueling

Daniel

Fast, rugged and economical, Daniel ™ Series 600 Control Valves accurately control the flow rate to allow rapid refueling of supersonic transports and other aircraft, with fuel delivery up to 1,200 gallons per minute. Suitable for installation on fueling trucks, hydrants and service carts, the hydraulically operated valves control peak surge by providing slower closure and lower maximum pressure on the inlet side versus competitive models. During installation, Venturi tubes are configured with the Series 600 valves to ensure accurate flow control and to maintain adequate pressure throughout the loading process.

Specifications

Line Sizes
DN50 to DN150 (2-in to 6-in)
Fluid Type
Liquid
Flow Rate
Up to 1200 GPM (4536 LPM)
Materials: Valve Body and Cover
Anodized Aluminum
Materials: Valve Piston
Anodized Aluminum
Materials: Internal Parts
Stainless Steel
Connection Type
Victaulic

Features

  • Achieve precise flow rate control with models designed for bottom loading, remote shutoff or pressure reduction
  • Expedite the refueling process with accurate fuel delivery up to 1,200 gallons per minute
  • Protect aircraft fuel systems from potential damage with surge control at the wing manifold
  • Avoid damage due to shock pressure by adjusting closing speed; main piston ensures uniform opening and closing
  • Ensure smooth linear action with maximum flow and minimum pressure drop with high-capacity, 45° valve body
  • Safeguard equipment and personnel with positive shutoff (ANSI Class VI) and fail-safe closure upon power loss
  • Reduce overall weight and improve long-term performance with aluminum housing and stainless steel internals
  • Simplify installation and expedite startup with Victaulic connections

Documents & Drawings