Daniel Ultrasonic Meter Tubes

Daniel

Daniel Ultrasonic Meter Tubes

Daniel

Daniel™ Ultrasonic Meter Tubes significantly minimize the adverse effects of turbulence on flow measurement accuracy by expertly integrating a Daniel Ultrasonic Meter and a flow conditioner or tube bundle with upstream and downstream pipe lengths per end user requirements. Built by code-qualified welders, Daniel meter tubes adhere to the highest quality standards to ensure internal roundness, a smooth, even surface finish, and precise alignment with no steps or offsets for superior, long-term measurement performance. Pre-assembly at the factory allows for rapid installation and startup to save time and reduce costs.

Specifications

Line Size
2-in to 42-in (DN50 to DN1050)
Measurement Type
Ultrasonic
Fluid Type
Gas and liquids
Accuracy
0.1% to 1% (based on ultrasonic model selection)
Maximum Operating Pressure
ANSI 1500
Process Temperature Range
± Gas Transducers: -20°C to +100°C (-4°F to +212°F)
Flange Types
Raised Face, Ring Type Joint and Flange End FA (FEFA compact flange)
Process Wetted Materials
Carbon steel and stainless steel
Compliance
NACE, NORSOK and PED

Features

  • Improve long-term accuracy with fabricated solution offering superior internal roundness and a smooth, even surface
  • Significantly minimize the effects of turbulence with precise alignment that eliminates steps or offsets
  • Simplify startup and improve long-term use with one .5-in and one .75-in branch connection on the downstream tube
  • Meet application and/or installation needs with weld fitting and ends that can be beveled, flanged or reduced
  • Ensure performance in accordance with ASME with optional hydrostatic testing to 1.5 times operating pressure
  • Verify and allow for field compensation using factory supplied micrometer and internal surface roughness readings
  • Save time and money on installation and startup with fully-assembled solution
  • Improve durability and extend product life with optional sand-blasted and corrosion-resistant coatings

Documents & Drawings