Dantorque DTU Subsea Helical Spline Hydraulic Valve Actuator

Dantorque

Dantorque DTU Subsea Helical Spline Hydraulic Valve Actuator

Dantorque

Suitable for use in a wide variety of subsea applications, including marine, offshore and oil and gas markets. The design of the Dantorque subsea actuator has unique features which enable the end user to reap the benefits of using a compact actuator, with significantly reduced weight and dimensions, therefore an overall cost savings.<br><br><strong>NOTE:</strong> This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Specifications

Product Type
Hydraulic Actuator
Actuation
Hydraulic
Valve Type
Ball, butterfly, plug, triple offset

Features

  • Compact for small space restrictions and concentricdesign
  • Balanced torque output and optimum output torque characteristic
  • Lightweight for weight restrictive installations
  • Single or dual remote position indication system tested at a pressure corresponding to 25,500 meters
  • ROV override option offers remote intervention with standard ROV deployed tooling packages. Also available for horizontal docking, i.e. perpendicular to the valve stem.

Documents & Drawings

Training & Services