DeltaV™ CTO CHARM Field Enclosures

DeltaV

DeltaV™ CTO CHARM Field Enclosures

DeltaV

The DeltaV™ Configure To Order (CTO) CHARM Field Enclosures provide an off-the-shelf solution for faster project execution and reduced installation costs. Field Enclosures are factory tested products and ready for installation in the field. Electronic Marshalling eliminates traditional I/O design tasks and allows field wiring to start long before control strategies are finalized.

Specifications

Material
Powder Coated Sheet Steel –1.5mm. color RAL7035
Dimensions
800mm (W) x 1000mm (H) x 300mm (D)
Access
Single door, left hand hinged
Protection Category
IP 66 – NEMA4
Cable entry
Bottom, Undrilled
Weight
~75 kg
Power Requirements
Primary and secondary 24VDC power to be supplied from outside the Field Enclosure. Includes full redundant (primary and secondary) 24VDC distribution over power terminals and circuit breakers.
Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Features

  • Delivers Electronic Marshalling enabled by CHARMs technology
  • Reduces system footprint
  • Eliminate I/O home run cables
  • Fully documented package
  • Significantly reduce cabinet design engineering

Documents & Drawings