DeltaV™ Smart Switches

DeltaV

DeltaV™ Smart Switches

DeltaV

The DeltaV™ Network Smart Switches are the next generation in the use of commercial off-the-shelf (COTS) components in control systems. Called purpose-built commercial components, these switches combine the lower cost of off-the-shelf components with DeltaV specific software and features to make them more integrated. This purpose-built switch allows the DeltaV system to provide an auto port lockdown advanced security feature that is easy for a control system user to implement.

Specifications

Network Storm Protection
Packet rate limiting enabled with fixed rate setting, Network Loop protection: Requires Switch firmware versions: v4.2.11 for all DeltaV Smart Switches portfolios (there are specific firmware files per switch model type)
Diagnostics
Front panel LEDs, signal contact in addition to DeltaV Network Device Command Center: DeltaV Smart Switches also support internal log-files and syslog servers
Setup
No setup is required for switching functions. DeltaV Network Device Command Center application is for diagnostic and alerts
Security
DeltaV Auto port lockdown, view-only Network Device Command Center for monitoring: All user access is authenticated using local DeltaV user passwords
Redundancy
Standard DeltaV network redundancy
Real-Time
Real-time clock. The switch supports Network Time Servers as a client
Conformal Coating
Applicable to the FP20-Series and MD20/30-Series extended specification models only
Harsh Area Rating to G3
G2 rating. FP20-Series and MD20/30-Series extended specification models can be used in G3 environments, but they are not certified to G3
Operating Temperature
FP20-Series and MD20/30-Series based on standard models: 0 to 60° C (32 to 140° F). FP20-Series and MD20/30-Series based on extended specifications: -40 to 70° C (-40 to 158° F). RM100-Series and the RM104: 0 to 50° C (32 to 122° F)
Storage Temperature
FP20-Series and MD20/30-Series all models: -40 to 85° C (-40 to 185° F). RM100-Series and the RM104: -20 to 85° C (-2 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g ½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Features

  • Completely managed by DeltaV™ systems
  • Operators and maintenance stations will automatically receive device alerts indicating network communications irregularities
  • Requires no user configuration to fully support DeltaV™ network communications
  • With the one-click lockdown capability built into the switch, you can automatically lock all unused network ports in the system with a single button click in the DeltaV™ Network Device Command Center application
  • Meets a wide variety of network requirements

Documents & Drawings

Training & Services