Plantweb™ Energy Advisor

DeltaV

Plantweb™ Energy Advisor

DeltaV

Real-time Energy Management Information System (EMIS) that automates the process of mapping and managing energy consumption across a site, as it is being consumed. Real-time alerts, dashboards and emails notify decision-makers when energy consumption is above expected so that actions may be taken to drive down energy costs. We also provide rigorous models of energy consumption for certain asset classes, e.g., boilers, furnaces and heat exchangers. Models can also be based on historical data fitted to actual operations (heuristic).

Specifications

System Compatibility
Both 32 and 64-bit versions of: Windows Server 2003 (SP1 or later), Windows Server 2008, Windows Server 2008 R2, Windows Server 2008 R2 Server Core or Windows Server 2012

Features

  • Manage energy targets with up-to-the minute information across multiple Energy Account Centers (EAC's)
  • Easily aggregate and make valuable information visible to key stakeholders
  • Reveal new savings opportunities down to individual energy consumers

Documents & Drawings

Training & Services