DeltaV™ M-series Sequence of Events Card

DeltaV

DeltaV™ M-series Sequence of Events Card

DeltaV

The DeltaV™ Sequence of Events Card provides a means of recording the events associated with a process upset by using highly accurate time stamps to determine the precise order in which they occurred. The Sequence of Events Card captures process-upset events close to the source for fast recording and provides increased resolution of timestamps for more accurate event sequencing.

Specifications

Number of channels
16. Each channel can be configured for DI or SOE operation
Time stamp accuracy
0.25 msec on a card; 1 msec in a controller. Accuracy with reference to system clock time after a 4 msec debounce filter has been applied
Scan Rate
0.25 msec. for all 16 channels
Isolation
Each channel is optically isolated from the system and factory tested to 1500 VDC
Input Impedance
5K ohm (approximate)
LocalBus current (12 VDC nominal)
50 mA typical, 75 mA maximum
Field circuit power, per card
75 mA at 24 VDC (+ 10%)
Field circuit voltage
24 VDC
Terminal Block
32-screw termination block or 40-pin mass termination block
Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Features

  • Captures process-upset events close to the source for faster recording
  • Provides increased resolution of timestamps for more accurate event sequencing
  • Easily integrates data with desktop applications for detailed analysis and reporting

Documents & Drawings

Training & Services