DeltaV™ PK Controller

DeltaV

DeltaV™ PK Controller

DeltaV

The DeltaV PK Controller brings faster logic execution, built-in native Ethernet device protocols, and many scalable sizes, enabling it to address a wide variety of applications such as Ethernet device control, wellpads, and a wide variety of system sizes. From small-scale applications like skid-units, to your large-scale traditional control operations, the multi-purpose, multi-functional controller can handle your toughest demands no matter the size or stage of your operation.

Specifications

DST Limit
100, 300, 750, or 1500
Module Execution Rates
25ms, 50ms, 100ms, 500ms, 1s, 2s, 5s, 10s, 30s, 60s
User Memory
Controller memory, SD-Card memory
Input Power Required
24V DC
Protocols Supported Natively on PK Controller
Modbus TCP (Server & Client), Ethernet/IP (Client: Class 1 & Class 3), and OPC UA Server. Other protocols available through dedicated Bussed cards
Operating Temperature
-40° to 60°C (-40° to 140°F)
Storage Temperature
-40° to 85°C (-40° to 185°F)
Relative Humidity
5 to 95%, non-condensing Protection Rating IP20, NEMA 12
Airborne Contaminants
ISA-S71.04-1985 Airborne Contaminants Class G3 Conformal Coating Shock (Normal Operating Conditions) 10g ½-sine wave for 11ms
Vibration (Operative Limit)
1mm peak-to-peak from 5Hz to 13.2Hz, 0.7g from 13.2Hz to 150Hz

Features

  • Runs standalone or as part of a DeltaV system
  • Seamlessly merge into a DeltaV system resulting in one native database and system
  • Eliminates the cost and time-consuming data mapping exercises
  • Saves cabinet space by leveraging the six built-in Ethernet ports
  • Supports 1:1 redundancy without adding footprint or configuration changes
  • Flexible I/O enables you to choose from M-series traditional, S-series traditional Charms I/O Card and Wireless I/O cards to best suit your needs
  • Integrated safety with DeltaV SIS Electronic Marshalling and DeltaV SlS 1508 Safety Logic Solver
  • Easily connect third-party devices such as Panel HMIs and variable speed drives natively without the use of a dedicated Ethernet or I/O card.
  • Get secured access through added layers of protection and encryption technologies that prevent against unauthorized access
  • Faster logic execution capabilities
  • Retains configuration for 18 months without power

Documents & Drawings