DeltaV™ Operator Keyboard

DeltaV

DeltaV™ Operator Keyboard

DeltaV

DeltaV™ Operator Keyboard provides a flexible, easy-to-configure custom, dedicated operator keyboard for DeltaV Workstations. Using a Touchscreen flat-panel monitor as the keyboard, the operator keyboard provides your operators the ability to navigate through displays, respond to alarms and perform control functions using a familiar keyboard-style interface. The Operator Keyboard is east to configure using standard DeltaV Operator Station graphic tools.

Features

  • User-configured dedicated operator buttons
  • Configurable keyboard layout
  • Display-based alarming strategy
  • Easy to configure using standard DeltaV™ Operator Station graphic tools

Specifications

Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Documents & Drawings

Training & Services