DeltaV™ M-series MD Plus Controller

DeltaV

DeltaV™ M-series MD Plus Controller

DeltaV

The MD Plus Controller provides communication and control between the field devices and the other nodes on the control network. The MD Plus Controller provides all the features and functions of the M5 Plus Controller, with plenty of memory for large batch and other memory-intensive applications. The M-series MD Plus Controller increases productivity, is easy-to-use and has the flexibility to meet your needs.

Specifications

Power requirement
Supplied by system power supply through 2-wide power/controller carrier
Fuse protection
3.0 A, non-replaceable fuses
Power dissipation
5.0 W typical, 7.0 W maximum
Mounting
On right slot of power/controller carrier
User memory
48 MB
Primary control network
8-pin RJ-45 connector
Redundant control network
8-pin RJ-45 connector

Features

  • 400% faster than the M5 Plus Controller and over 3 times the user configurable memory of the MD controller
  • Self-addressing
  • Self-locating
  • Automatic I/O detection
  • Total control

Documents & Drawings

Training & Services