DeltaV™ Smart Wireless Gateway

DeltaV

DeltaV™ Smart Wireless Gateway

DeltaV

Emerson Process Management offers a full portfolio of wireless solutions enabled by self-organizing WirelessHART networks. Starting at version 10, the DeltaV™ system and AMS® Suite provide seamless integration with the gateway. WirelessHART devices are the easiest devices to add to your existing control system. The Smart Wireless Gateway seamlessly integrates with your DeltaV system and AMS Suite and has industry-proven security.

Specifications

Input power
24 VDC 3.5 A nominal (19 to 30 VDC), 39 watts. 12 VDC nominal (11.4 to 15 VDC) non-hazardous installations only
EMC Performace
Complies with EN 61326-2-3:2013
Antenna Options
Integrated omni-directional antenna. Optional remote mount omnidirectional antenna
Weight
1552WU: 8 kg (17.6 lb) - Pole mounting bracket: 2.8 kg (6.1 lb)
Certifications
CSA: Class 1, Division 2, Groups A, B, C and D. ATEX: Class 1, Zone 2, Ex nA II, T5
Environmental Rating
IP67, NEMA Type 4
Operating Temperature
-40 to 60° C (-40 to 140° F)
Relative humididty
10 to 90%, non-condensing

Features

  • Seamless interation with DeltaV™ and AMS Suite™ software
  • Industry-proven security
  • WirelessHART® delivers PlantWeb®
  • Easy-to-deploy Wi-Fi™ solutions

Documents & Drawings