SmartProcess™ Header

DeltaV

SmartProcess™ Header

DeltaV

Coordinated steam header control functionality often does not exist in an industrial powerhouse. Emerson's SmartProcess Header is a product used to automatically control and optimize the operation of a Steam Distribution System. SmartProcess Header provides coordinated control of all steam headers, allows prioritization of the headers to be set by operation personnel, maximizes steam to turbines if they are present, and optimizes header control for least cost operation.

Specifications

System Compatibility
SmartProcess Header runs on DeltaV v10.3 or higher systems.

Features

  • Eliminates most of operator intervention during steam upsets
  • Prevents cascade trips leading to total outages
  • Increases on-site electrical generation by 10-20%

Documents & Drawings