DeltaV™ Windows Operating System Upgrade Kit

DeltaV

DeltaV™ Windows Operating System Upgrade Kit

DeltaV

The DeltaV™ Windows O/S Upgrade kits provide all of the media and Microsoft O/S licenses required to upgrade existing supported DeltaV workstations running Windows XP and Server 2003 to Windows 7 and Server 2008. The Windows Operating System upgrades are easy to install and extend the life of your DeltaV Workstation

Specifications

Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz
Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Features

  • Operating System images make upgrades easy and supportable by DeltaV™
  • Installation does not require Microsoft Activation
  • Ensures you have the proper O/S version and Microsoft licenses to support DeltaV™
  • Easy to order from DeltaV™ pricebook

Documents & Drawings