Wireless Control Network Bridge

DeltaV

Wireless Control Network Bridge

DeltaV

The Wireless Control Network Bridge for both the DeltaV™ Digital Automation System and the Ovation™ Expert Control System provides a cost-effective and seamless integration between automation system unit areas. Whether you are extending an existing automation unit for a new remote site, or planning a new plant site that has a highway or body of water separating the control room from the controller; Emerson can deploy wireless technology to solve the problem quickly and at a reasonable cost.

Features

  • Deploys a lower cost when used between two sites that are separated by large distances, difficult terrain, or bodies of water
  • Eliminate islands of control by connecting two areas of control into one larger DeltaV™ network
  • Safer deployment
  • Fully-secure communications on the wireless bridge using AES 128-bit encryption

Documents & Drawings