EIM G-Series Pneumatic Direct Gas Gear Motor

EIM

EIM G-Series Pneumatic Direct Gas Gear Motor

EIM

Pneumatic multi-turn gas driven valve actuator that is perfect for applications using linear, rising stem or rotating stem valves.

Specifications

Product Type
Pneumatic Actuator
Actuation
Pneumatic
Valve Type
Ball, butterfly, plug, triple offset

Features

  • Utilize direct natural gas pressure to actuate a pipeline valve
  • Replaces a gearbox handwheel with a gas-driven actuator that is capable of producing up to 900 ft/lb of torque
  • Installed on nearly all major pipeline systems worldwide long before other current brands were even conceived.
  • Gear housings are factory filled with a high quality lubricant carefully selected to ensure proper performance under specified operating conditions
  • Its compact, lightweight design ensures easy installation, versatility and simple maintenance.
  • Direct-power gas driven gear motor with single housing size with optional gear ratios for torque and speed changes
  • Gear assisted handwheel drive for easy manual operation, easily adjusted, gear driven limit valves for reliable shutoff and interchangeable limit cam gearing to match any valve stroke time

Documents & Drawings

Training & Services