EIM RTS CM Compact Multi-turn Electric Valve Actuator

EIM

EIM RTS CM Compact Multi-turn Electric Valve Actuator

EIM

A non-intrusive, compact, multi-turn actuator with absolute position detection with configurable speed options.

Specifications

Power Source
Electric
Product Type
Electric Actuator
Actuation
Electric
Certifications
ATEX, IECEx, UL, CSA
Control Type
On/off, ESD
Valve Type
Ball, butterfly, plug, dampers, globe
Torque/Thrust
Maximum thrust: 64 Nm and maximum modulating force: 32 Nm

Features

  • For on/off (S2) and modulating (S4) control
  • Up to 64 Nm
  • Adjustable speed and positioning time
  • Motor brushless technology
  • Aluminum Housing - lightweight and corrosion protection
  • Rotatable in 90 degree steps with remote mounting available
  • Non-intrusive setup
  • Integrated SMARTCON controls with Bluetooth capability
  • Wireless configuration, monitoring and diagnostics of key parameters using SMARTCON Android application
  • Data logger
  • Available in weatherproof and explosion proof construction
  • Control Unit: Integrated actuator control unit with frequency inverter technology and brushless DC motor

Documents & Drawings