EIM 2000LP Pneumatic Multi-turn Valve Actuator

EIM

EIM 2000LP Pneumatic Multi-turn Valve Actuator

EIM

Low pressure pneumatic actuator is multi-turn air driven that suited for linear stem, rising stem or rotating stem valves. Developed for operation in any application where reliable electricity is not available.

Specifications

Product Type
Pneumatic Actuator
Actuation
Pneumatic
Valve Type
Ball, butterfly, plug, triple offset

Features

  • Developed for operation in any application where reliable electricity is not available
  • Operating as an independent unit, is capable of producing up to 900 lb/ft (1,220 Nm) of torque and 45,000 lb (200.18 kN) of thrust
  • Can handle virtually any local or remote control system requirement.
  • EIM actuator gear housings are factory filled with a high quality lubricant carefully selected to ensure proper performance under specified operating conditions
  • Low pressure air/gas power for gate and large bore quarter-turn valves
  • Well suited for any industrial or pipeline application where compact design, simple manual override, travel limits, and torque protection are desired
  • Adaptable to quarter-turn or multi-turn applications

Documents & Drawings

Training & Services