EIM HQ-Series Quarter-turn Electric Valve Actuator

EIM

EIM HQ-Series Quarter-turn Electric Valve Actuator

EIM

Compact, easy to use electric quarter-turn actuator that is durable and suitable for butterfly, ball, and plug valves, including damper control. Ideal for marine application.

Specifications

Product Type
Electric Actuator
Actuation
Electric
Certifications
ATEX, IECEx, UL, CSA
Control Type
On/off, ESD
Valve Type
Ball, butterfly, plug, triple offset

Features

  • Compact, easy to use electric actuator that is durable, robust in design with outstanding performance
  • Small and lightweight produces high torque output - HQ-004 weighs only 2.6lbs(1.3kg) produces 350 in-lbs(40 N-m) of torque
  • Simple and color-coded electrical and mechanical design makes maintenance quick and easy and limit switch settings can be adjusted without disturbing other switch settings
  • EIM actuator gear housings are factory filled with a high quality lubricant carefully selected to ensure proper performance under specified operating conditions
  • 4-20mA input signal and output transmitter for position control and feedback, ideal for modulating applications
  • Rechargeable battery backup (RBB) to permit local and remote fail safe operation, up to five times within one hour
  • Modbus RTU control card for 2-wire digital network communication
  • Remote push button stations for applications with limited access to local controls

Documents & Drawings

Training & Services