EIM M2CP Electric Valve Actuator

EIM

EIM M2CP Electric Valve Actuator

EIM

M2CP electric valve actuator was 2000 Series. It fits broad range of quarter-turn and multi-turn applications. Field service can be performed quickly and easily. Ideal for marine application.

Specifications

Product Type
Electric Actuator
Actuation
Electric
Certifications
ATEX, IECEx, UL, CSA
Control Type
On/Off, ESD
Valve Type
Ball, butterfly, plug, triple offset

Features

  • Robust mechanical design of the M2CP with ductile iron gear case, bronze worm gear, and heat-treated alloy steel worm makes the M2CP an actuator built for military and commercial marine applications
  • Meet high shock and vibration US DOD Navy Standards DOD-V-24657(SH), MIL-S-901, MIL-E-917, MIL-E-2036, and shock and vibration (MIL-STD-167-1, MIL-STD-901D), mechanical vibrations of shipboard equipment
  • Incorporates a heat-treated alloy steel worm, as well as a cast-bronze worm gear drive sleeve, supported by tapered roller bearings to maximize thrust load support
  • Provides outstanding performance in marine applications meeting the highest US Military Naval Standards
  • NEMA 6-Submersible and NEMA 7 - Hazardous requirements. Cold temperature requirements for the Russian Marine Register of Shipping (RMRS) Type approval as well as special features such as Marine grade coating, hinged switch compartment covers, stainless captive cover hardware, O-Ring seals throughout, ductile iron housing and manual differential override.
  • M2CP electric actuator also offer DCMlink, a comprehensive, configuration, control and monitoring software that improves end user operational productivity and asset insights to reduce asset downtime

Documents & Drawings

Training & Services