EL-O-Matic F-Series Rack and Pinion Pneumatic Valve Actuator

El-O-Matic

EL-O-Matic F-Series Rack and Pinion Pneumatic Valve Actuator

El-O-Matic

Compact, lightweight, low maintenance, pneumatic rack and pinion actuator built for continuous high performance in many applications.

Specifications

Product Type
Pneumatic Actuator
Actuation
Pneumatic
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/Off
Valve Type
Ball, butterfly, plug, triple offset

Features

  • Modular construction
  • Durable and weatherproof
  • With single and double acting actuators in 13 sizes, ranging from 12 Nm to 4100 Nm (106 in/lbs to 36,474 in/lbs)
  • Standardized mounting interfaces offer easy valve and accessory assembly
  • Construction with standard components so they can be assembled and delivered fast in a variety of frequently used configurations
  • Robust, corrosion resistance design offers an easy to install actuator which functions faithfully giving many years of dependable performance
  • Dual valve flange drilling patterns and an interchangeable insert drive system allows for direct mounting capability, reduces the need for maintenance
  • May be packaged together with a range of accessories

Documents & Drawings