EL-O-Matic Posiflex Positioners

El-O-Matic

EL-O-Matic Posiflex Positioners

El-O-Matic

Consists of two models, the pneumatic F10 and the electro-pneumatic F20. All models are used in applications in which the pneumatic actuator must be positioned with a high degree of accuracy.<br><br><strong>NOTE:</strong> This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).