Appleton™ AL Ball and Cushion Flexible Fixture Hangers

Appleton

Appleton™ AL Ball and Cushion Flexible Fixture Hangers

Appleton

AL Ball and Cushion Flexible Fixture Hangers are used for the suspension of HID, fluorescent and incandescent lighting fixtures. They function as combination conduit outlet box and hanger.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Malleable iron body with a triple coat finish of (1) zinc electroplate (2) chromate and (3) epoxy powder coat. Steel cover with zinc electroplate finish

Features

  • Protects fixture against wind and vibration damage
  • Cushion type for added protection where lighting fixtures are subjected to vibration
  • Dual function—conduit outlet box and fixture hanger
  • Choice of ball or cushion type
  • Swivel joint construction allows a 20° swing from vertical
  • Cushion style, with conical spring, supports up to 54 kg (120 lbs)
  • Cushion type has setscrew for locking fixture stem
  • Fixture and hanger stem can be wired at work bench
  • Connection block available for convenient wiring of fixture leads

Documents & Drawings