Appleton™ Fixture Hanger Bracket and Accessories

Appleton

Appleton™ Fixture Hanger Bracket and Accessories

Appleton

Fixture Hanger Brackets are used to mount fixtures directly to ceiling or wall separately from the conduit system. Safety Supports are available in a complete unit with two hooks and one rigid support for use on the dummy side of a lighting fixture. Locking Couplings prevent fixture stems from movement.

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations

Features

  • Fixture hanger brackets are suitable for use with fixtures with 3/4-14 NPT conduit openings or hubs. Mounts directly to ceiling or wall separately from conduit system. It includes two brackets and two hexhead bolts. Bracket is iron with gray epoxy finish.
  • Safety Supports are for use on the dummy side of lighting fixtures. Safety support hooks can be ordered in individually either male or female configurations. Both are supplied with a screw for closing 3/8" jaw opening. Single safety rigid support for fluorescent lighting fixture will straddle 1-1/4" conduit (maximum). A complete assembly version is available which includes two hooks and one rigid support. Each hook is supplied with a screw for closing 3/8" jaw opening. Rigid Support straddles max. 1-1/4" conduit. (Chain shown in installation view not furnished)
  • LC Steel Locking Couplings are provided with two setscrews (with Allen head) to fasten on outside of a hub and fixture stem. It is used to prevent a fixture stem from turning in hubs that are not normally supplied with setscrews. For use on 3/4" fixture stems

Documents & Drawings

Training & Services