Appleton™ EF and FHS Series Flexible Hangers

Appleton

Appleton™ EF and FHS Series Flexible Hangers

Appleton

EF and FHS Series Flexible Hangers are hook, loop and support hangers used for the suspension of HID, fluorescent and incandescent lighting fixtures.

Specifications

CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Malleable iron with zinc electroplate and clear chromate finish

Features

  • Protects fixture against wind and vibration damage
  • EF hook and loop hangers: Malleable iron for strength and safety. Hook and loop combination permits quick disconnect and removal of fixture for maintenance. Offer inexpensive means of pendant flexible suspension of lighting fixtures. Permit free swing in any direction. EF jaw openings can be completely closed for added safety
  • FHS support hangers: Provides up to 158.8 kg (350 lbs) support for fluorescent fixtures on the non-electrical side of mounting. Straddle a maximum of 1-1/4" conduit and take 1/2" or 3/4" fixture hook or conduit

Documents & Drawings

Training & Services