Appleton™ SHC Flexible Fixture Hangers

Appleton

Appleton™ SHC Flexible Fixture Hangers

Appleton

SHC Flexible Fixture Hangers are used for the suspension of HID, fluorescent and incandescent lighting fixtures. These Ball Type hangers allow for a 20° swing.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Malleable iron and steel with zinc electroplate and clear chromate finish

Features

  • Protects fixture against wind and vibration damage
  • Cushion type for added protection where lighting fixtures are subjected to vibration
  • Ball type swivel joint permits 20°swing from vertical
  • Heavy duty, supports fixtures up to 22.7 kg (50 lbs)
  • SHC hanger covers for mounting to 3-1/4" and 4" octagonal boxes and 4" square boxes

Documents & Drawings

Training & Services