Appleton™ SSH Flexible Fixture Hangers

Appleton

Appleton™ SSH Flexible Fixture Hangers

Appleton

SSH Flexible Fixture Hangers are used for the suspension of HID, fluorescent and incandescent lighting fixtures. The heavy duty design makes them ideal for mounting to outlet and concrete boxes. These Ball Type hangers allow for a 20° swing.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Malleable iron and steel with zinc electroplate and clear chromate finish

Features

  • Protects fixture against wind and vibration damage
  • Cushion type for added protection where lighting fixtures are subjected to vibration
  • Heavy duty, supports fixtures up to 22.7 kg (50 lbs)
  • Steel plate serves as cover for outlet or concrete box
  • Ball type swivel joint permits 20°swing from vertical
  • The weight of the entire suspended unit is borne by a fixture stud instead of relying upon the screws and screw ears of the box or ring for support
  • SSH hanger is furnished with a steel plate to serve as a cover for the 4" concrete, octagonal, and 4-11/16" square boxes

Documents & Drawings