Emerson™ Wireless 1410 Gateway

Emerson

Emerson™ Wireless 1410 Gateway

Emerson

Specifically engineered to meet smaller network requirements of remote operations, the Emerson™ Wireless 1410 Gateway also maintains exceptional security and flexibility. This compact wireless gateway connects WirelessHART® networks with host systems and data applications and its small size and DIN-Rail mount capability make it an ideal solution for limited cabinet space. This device offers 2 network capacity options (A: 25 devices / B: 100 devices) to meet various network demands.

Specifications

Network Capacity
Up to 25 devices (A) / 100 devices (B)
Communication Protocol
IEC 62591 (WirelessHART®), 2.4 GHz DSSS
Output
Webserver, AMS™ Ready, Modbus® TCP/IP, Modbus® RTU via RS485, HART-IP™, OPC, EtherNet/IP™, Ovation™ ready
Redundancy
No
Power Supply
10.5 - 30 VDC
Housing Material
Polycarbonate
Operating Temperature
-40 to 167°F (-40 to 75°C)
Certifications/Approvals
FM Dvision 2, Non-incendive, CSA Division 2

Features

  • Small, compact size and DIN-Rail mount capability provide an ideal solution for limited cabinet space
  • Engineered with 2 network capacity options (A: 25 devices / B: 100 devices) to meet diverse network demands
  • Connects WirelessHART® self-organizing networks with host systems and data applications for security and flexibility
  • Straightforward installation without configuration requirements allows devices to be added quickly and easily
  • Gateway manages the network automatically to ensure that field devices have the most reliable path to send data
  • Adaptable device connects to legacy host systems and provides Modbus® RTU/TCP, OPC and EtherNet/IP™ connectivity
  • Layered security safeguards the network for dependable data protections
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Easy, intuitive installation enables a quick method to automate without the cost of wiring

Documents & Drawings

Training & Services