Emerson™ Wireless 1552WU Gateway

Emerson

Emerson™ Wireless 1552WU Gateway

Emerson

The Emerson™ Wireless 1552WU Gateway connects WirelessHART® self-organizing networks to any host system with integrated Wi-Fi backhaul for security, scalability and data reliability. This gateway offers host integration with DeltaV™ and Ovation™ and the Modbus® TCP provides universal integration and system interoperability. You can quickly enable Wi-Fi solutions that improve productivity, safety and operational efficiency with this simple and economical solution.

Specifications

Communication Protocol
IEC 62591 (WirelessHART®), 2.4 GHz DSSS
Output
Webserver, AMS™ Ready, Modbus® TCP/IP, Modbus® RTU via RS485, HART-IP™, OPC, EtherNet/IP™
Power Supply
24VDC 2.5 Amp nominal (19-30 VDC), 39 Watts or 12VDS nominal (11.4 - 15VDC) non-hazardous installations only
Housing Material
Aluminum, NEMA 4
Operating Temperature
-40 to 131°F (-40 to 55°C)
Antenna Type
3 2.4 GHz antennas, 3 5 GHz antennas, and 1 WirelessHART® remote antenna
Certifications/Approvals
CSA: Class I, Division 2, Groups A, B, C, and D, ATEX: Class I Zone 2; Ex nA II, T5

Features

  • Connects WirelessHART® self-organizing networks with any host system with integrated Wi-Fi backhaul
  • Enables a full-featured wireless solution that combines plant and field networks into a seamless architecture
  • Wi-Fi solutions include Mobile Worker, Remote Video Monitoring, Mobile Video & Voice, Location Tracking and Safety Mustering
  • Utilizes Modbus TCP for universal integration and system interoperability
  • Host integration with DeltaV and Ovation allows real-time information with intuitive operator interface
  • WirelessHART® devices can be added at any time without the need to configure communication paths
  • Optional OPC and EtherNet/IP™ functionalities offer connection to newer systems while providing rich data
  • Layered security safeguards the network for dependable data protection
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability

Documents & Drawings