Sensi™ Touch Wi-Fi Thermostat - Pro

Emerson

Sensi™ Touch Wi-Fi Thermostat - Pro

Emerson

With the the Sensi™ Touch Wi-Fi thermostat we took the Sensi family's ease of install to the next level. It's designed with you in mind - featuring an install experience to help you get the job done and on to the next one. Plus, our exclusive Contractor-on-Call feature puts your company information at your customers' fingertips. So when they need service, you're just a tap away.

Specifications

Hardwire
30 VAC, NEC Class II, 50/60 Hz
Battery Power Rating
N/A
Terminal Load Rating
1.5A per terminal, 2.5A maximum all terminals combined
Setpoint Range
45° to 99°F (7° to 37°C)
Rated Differential, Universal
Heat (Conventional Gas, Oil, Electric): 0.5°F (Fast) 0.75°F (Med) 1.9°F (Slow); Cool (Central Air): 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Heat Pump: 0.9°F (Fast) 1.2°F (Med) 1.7°F (Slow); Aux. Heat: 0.5°F (Fast) .75°F (Med) 1.9°F (Slow)
Operating Ambient
32° to 105°F (0 to 40°C)
Operating Humidity
90% non-condensing maximum
Shipping Temperature Range
-40 to 150°F (-40 to 66°C)
Dimensions
5.63”W x 3.38”H x 1.00”D

Features

  • Extensive Compatibility: works with the HVAC equipment found in most homes - all system types require a common wire (c-wire).
  • Easy to Install with built in level, illuminated easy-click terminals & built-in-level.
  • Energy Saving Features: with features like geofencing, flexible scheduling and remote access, homeowners can save money without compromising their comfort
  • Touchscreen color display: features easy-to-read temperatures, intutive menus and back glow
  • Smart Home Compatible: integrates directly with Apple HomeKit, Amazon Alexa and Wink
  • Smart Alerts: detects extreme temperatures and humidity levels to keep your customers informed
  • Automatic Upgrades: as features are enhanced and released, Sensi thermostat software is kept up-to-date automatically
  • Control from Anywhere: the intuitive mobile app sets, changes and programs your customers' comfort from across the room or across the country
  • Multi-Thermostat Control: easy management for schools and light commercial applications
  • Indoor Humidity Sensor: for readings on the humidity levels in your customer's home
  • 5 year limited warranty for professionals

Documents & Drawings