Wireless Temperature Sensor

Emerson

Wireless Temperature Sensor

Emerson

The Emerson 52WM-T Integrated Wireless Sensor Module transmits temperature data from on board standard wireless network. Designed and integrated with Emerson’s Trellis®, Sitescan® and iCOM® control systems, the 52WM-T provides a highly secure and preferred environmental sensing solution for critical data center environments

Specifications

Power Source
Two replaceable AA Lithium Ion batteries
Micro USB Port (J1)
Computer connection using a custom USB to Micro USB connection, can also be used to powerthe sensor with USB compliant power
Device Dimensions (LxWxH)
132 x 27 x 43 mm [5.2 x 1.0 x 1.6 in]
Operational Environment
Temperature: 0°C to + 60°C [32° F to +158° F] / Humidity: 10% to 90% (non-condensing)
Regulatory
FCC Part15, Subpart C, 15.247; RYR52W, IC ID: 10878A-52WM

Features

  • Two recessed push buttons for device configuration and programming
  • Two LED’s for device status
  • Two non-rechargeable lithium batteries
  • RoHS compliant
  • Temperature Sensor Accuracy - ±0.5°C typ. from 0°C to 65°C
  • Designed for use with Emerson Smart Wireless Gateway 1410
  • Dimensions - 132 x 50 x 25mm [5.2x 1.6 x 1.0 in]
  • Operational Environment - Temperature: 0°C to +70°C [32°F to +158°F]

Documents & Drawings