Smart Wireless Gateway

Emerson

Smart Wireless Gateway

Emerson

Emerson’s Smart Wireless Gateway 1410 receives data from all WirelessHART devices through the open standard wireless network. Designed and integrated with Emerson’s Trellis®, Sitescan®, iCOM®, and various other monitoring and control systems, the 1410 Smart Wireless Gateway provides a highly secure and preferred environmental sensing solution for critical data center environments.

Specifications

Power Source
Input Voltage 10.5 - 30 VDC
WirelessHART Mesh Features
Remotely adjustable reporting interval, Receiving Signal Strength Indication (RSSI) available for radio signalmonitoring, Automatic self-healing mesh network, Ease of adding and removing new sensors
Operational Environment
Operating Temperature Range: -40 to 167oF (-40 to 75oC)Operating Humidity Range: 0 -100% relative humidity
Device Dimensions (LxWxH):
12.9 x 3.70 x 16.40 cm [4.80” x1.437” x 6.46” in]

Features

  • Proven Reliability Device Features
  • Secure Network Communications
  • Open Standard and Easy to Deploy
  • Seamless Integration and Interoperability with Emerson's Trellis®, Sitescan®, iCOM®, and other Software Applications

Documents & Drawings

Training & Services